??
CAD model selection
HELP_VARIABLE
PN
PXA063A02M0025BAC11
Series
PXA -Cnomo NFE 49001
Bore
mm
Cushioning
A - Adjustable Cushioning Standard
Range
Magnet
Piston Rod Ends
M - Male
Stroke Type
Stroke
mm
Piston Rod Material
B - Chrome Plated Steel
Tie Rod Material
A - Black Oxide Coated
Body Material
C - Aluminium
Front or Rear Clevis Mount
Front or Rear Flange Mount
Foot Mount
Trunnion Mount
Trunion Distance
mm
Port Position Head
Port Position Cap
Rear Pivot or Hinge
Rod Clevis (Head End)
Rod Clevis (Rear End)
Position Sensor
Position Sensor Bracket
Brand
Download CAD models
Previews
3D
2D